MOTOR DRIVE SHAFT S/A 64
113201-000
Tools113201-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 3.420 |
| Product height mm | 86.868 |
| Product length in | 12.390 |
| Product length mm | 314.706 |
| Product material | Carbon steel |
| Product width in | 3.420 |
| Product width mm | 86.868 |