PUMP DRIVE SHAFT S/A
113203-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 12.390 |
| Product length mm | | 314.706 |
| Product width in | | 2.000 |
| Product width mm | | 50.800 |