Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.913 | |
| A dimension MM | 74.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| End size 1 | -5 | -5 |
| End type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.060 | |
| Hex size 1 MM | 26.924 | |
| Hex size 2 IN | 1.060 | |
| Hex size 2 MM | 27.000 | |
| Hose cut off factor IN | 1.437 | |
| Hose cut off factor MM | 36.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 2.910 | |
| Product length mm | 73.914 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.230 | |
| Product width mm | 31.242 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M22X1.5 | M22x1.5 |