Aeroquip by Danfoss
11.327-22-12
REU NPLE M30x2 GAZ F
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
End type 2 | Line/Hose/Tube |
Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
Hose dash size | -12 |
Product Type | Reusable Hose Fittings |
Sub-brand | None |
Thread sealant | No |
Trade Name | 11.327 Series |