Aeroquip by Danfoss
11.327-6-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.327-6-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose dash size | -4 | |
| Product Type | Reusable Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 11.327 Series |