Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.776 | |
| A dimension MM | 70.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.750 | |
| Hex size 1 MM | 19.050 | |
| Hex size 2 IN | 0.750 | |
| Hex size 2 MM | 19.000 | |
| Hose cut off factor IN | 1.339 | |
| Hose cut off factor MM | 34.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.315 | |
| Inside diameter MM | 8.000 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 2.780 | |
| Product length mm | 70.612 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.860 | |
| Product width mm | 21.844 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M16X1.5 | M16x1.5 |