Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| Material | FKM80, D-HMS-111 | FKM80, D-HMS- |
| O-Ring, Cross Section | 1,5000 mm | |
| O-Ring, Inside Diameter | 17,5000 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |