Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
113277-000
PUMP DRIVE SHAFT S/A 54/64 S3
113277-000
Tools
Add to comparison
Add to comparison
113277-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
13.420
Product length mm
340.868
Product width in
1.193
Product width mm
30.302