Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.736 | |
| A dimension MM | 69.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.551 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.328-6-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1 | |
| Drop dimension MM | 31 | |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.535 | |
| Hose cut off factor MM | 39.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.520 | |
| Product height mm | 38.608 | |
| Product length in | 3.070 | |
| Product length mm | 77.978 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.770 | |
| Product width mm | 19.558 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Tube OD 1 IN | 0.236 | |
| Tube OD 1 MM | 6.000 |