SHAFT HD 54/64 14T PUMP
113281-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 13.680 |
| Product length mm | | 347.472 |
| Product width in | | 2.000 |
| Product width mm | | 50.800 |