Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
113305-000
SHAFT HD 54/64 1.5" DIA TAPERED PUMP S/A
113305-000
Tools
Add to comparison
Add to comparison
113305-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
13.210
Product length mm
335.534
Product width in
2.000
Product width mm
50.800