Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.635 | |
| A dimension MM | 92.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.331-13-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1 | |
| Drop dimension MM | 20 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -5 | -5 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.157 | |
| Hose cut off factor MM | 54.800 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.391 | |
| Inside diameter MM | 9.900 | |
| Product height in | 1.770 | |
| Product height mm | 44.958 | |
| Product length in | 4.250 | |
| Product length mm | 107.950 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Tube OD 1 IN | 0.590 | |
| Tube OD 1 MM | 15.000 |