Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
| Check Valve for P and LS line | 1 | Check valve in P-port |
| Circuit type | LS | |
| Gear Set Displacement Size | 0250 | 250cc single displacement |
| LS Port Connection Size | B | LS port size: 7/16"-20 UNF |
| LS Port Location | 1 | LS/EF port on side of unit with the L & R port (servo ports) |
| LS Port Thread Specification | C | UNF (SAE): O-ring boss |
| Painting | PB | Black, Corrosion class C3. Standard covering |
| Product Label | DNFS | Standard Danfoss Label |
| Pump Tank Left and Right Servo Port Connection Size | UUUU | Pump, Tank, Left & Right (PTL&R) = 3/4"-16 UNF |
| Pump Tank Left and Right Servo Port Thread Specification | C | UNF (SAE): O-ring boss |
| Relief Valve Pressure Setting | NNN | No Relief Valve Present |
| Shock Valve Pressure Setting | NNN | No Shock Valves Present |
| Special features | NN | No special features (standard) |
| Spool/Sleeve Set | SSA | OSP LS - dynamic - 0.6-0.9 [l/min] - Constant pressure - High clearance |
| Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N03 | 0.6-2.5 [Nm] - Medium 1 (150N4019) |
| Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
| Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |