
PUMP-VAR DISPL, CW H1PV210
11334925
Model code: H1-P-210-R-A-A-G8-C3-N-N4-C-A4-S7-Y-45-Y-42-Y-L-30-PN-C37-GAF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
11334925
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame Size | 210 | 210cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | G8 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override, control cut off Deutsch DT04-2PC connector |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | N4 | Twin port, code 62 metric 4 bolt flange, suction filter, integratedspeed limitation, additional gauge port M3 |
| Mounting flange | C | SAE E 4 bolt flange |
| Input shaft | A4 | 27 tooth, 16/32, M16 thread |
| Auxiliary pad | S7 | 15 tooth, B pad, customer specific, auxiliary pad spacer 10.7mm |
| Protection type side A | Y | Pressure limiter down stream orifice and high pressure relief valve |
| High pressure setting side A | 45 | 450 bar |
| Protection type side B | Y | Special pressure limiter and high pressure relief valve |
| High pressure setting side B | 42 | 420 bar |
| Charge pump | Y | 60cc/rev |
| Filtration | L | Suction filtration |
| Charge relief pressure setting | 30 | 30 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | C37 | Black paint, CNH name tag |
| Settings | GAF | Integrated speed limitation pressure setting 140 bar, 5.5mm, increased flow |
| AUXILIARY MOUNTING PAD | S7 | |
| CHARGE PRESSURE SETTING | 30 | 30 |
| CHARGING SYSTEM | Y | |
| CONTROL, CONNECTOR | G8 | |
| DISPLACEMENT LIMITATION | N | N |
| ENDCAP PORTS & THREADS | N4 | |
| FILTRATION TYPE | L | |
| HIGH PRESSURE REGUL. SIDE A | Y | |
| HIGH PRESSURE REGUL. SIDE B | Y | |
| HIGH PRESSURE SETTING SIDE A | 45 | 45 |
| HIGH PRESSURE SETTING SIDE B | 42 | 42 |
| INPUT SHAFT | A4 | |
| MOUNTING PAD, FRONT END | C | |
| NAME TAG, PAINT | C37 | |
| PROPEL CHARACTERISTICS | C3 | C3 |
| SERIES H1 PUMP TYPE | H1P115RB | Std on top-drive gear side |
| SETTINGS | GAF | |
| SPECIAL HARDW. (VALVE PLATE,.) | PN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |