MOTOR DRIVE SHAFT S/A 54
113350-000
Tools113350-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 13.210 |
| Product length mm | 335.534 |
| Product material | Carbon steel |
| Product width in | 2.800 |
| Product width mm | 71.120 |