Danfoss Char-Lynn
113388-625
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
113388-625
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bolt grade | Grade 8 | |
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Head style | 12-point | |
| Material | Carbon steel | |
| Product Height | .937 in | |
| Product Length/Depth | 7.063 in | |
| Product Type | Spare Part | |
| Product Volume | 6.201 in³ | |
| Product Weight | .78 lb | |
| Product Width | .937 in | |
| Sub-brand | Char-Lynn | |
| Thread size | 9/16-18 | |
| Thread type | UN | |
| Trade Name | None |