
Danfoss Char-Lynn
113388-675
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
113388-675
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Drive design | 12 Point/Triple Square |
| Feature | Available in a variety of sizes |
| Head style | 12-point |
| Product Type | Spare Part |
| Sub-brand | Char-Lynn |
| Thread size | 0.5625-18 |
| Thread type | UNF |
| Trade Name | None |