
Danfoss
113388-825
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
113388-825
Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Danfoss |
| Class | Class 3 |
| Diameter | .5625 in |
| Drive design | 12 Point/Triple Square |
| Feature | Available in a variety of sizes |
| Head style | 12-point |
| Material | Alloy steel |
| Product Height | .937 in |
| Product Length/Depth | 8.813 in |
| Product Type | Spare Part |
| Product Volume | 7.738 in³ |
| Product Width | .937 in |
| Special features | Flanged 12 Point Head |
| Sub-brand | None |
| Thread size | 0.5625-18 |
| Thread type | UNF |
| Trade Name | None |