Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.580 | |
| A dimension MM | 90.932 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.339-16-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.760 | |
| Drop dimension MM | 70.10 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 2.960 | |
| Hose cut off factor MM | 75.184 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.082 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 3.590 | |
| Product length mm | 91.186 | |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Thread sealant | NO | No |
| Thread size 1 | G 1 | G 1 |