Aeroquip by Danfoss
11.339-4-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.339-4-5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .31 in | |
| Compatible hoses | 2807 | |
| Construction style | Crimp | |
| Drop dimension | 1.15 | |
| End gender 1 | Female | |
| End Size 1 | 1/4 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .75 in | |
| Hex Size 2 | .67 in | |
| Hose cut-off factor | 1.25 in | |
| Hose dash size | -5 | |
| Inside diameter | .22 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.54 in | |
| Product Length/Depth | 2.11 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.794 in³ | |
| Product Weight | .09 lb | |
| Product Width | .86 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1/4-19 | |
| Trade Name | 11.339 Series |