Danfoss
113409-000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
113409-000
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
| Installation Type | Screw-in Cartridge |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Product Height | .875 in |
| Product Length/Depth | 1.96 in |
| Product Type | Check Valves |
| Product Volume | 1.501 in³ |
| Product Width | .875 in |
| Recommended Filtration Level | 18/16/13 |
| Sub-brand | None |
| Trade Name | None |
| Valve Material | Steel |