PVSKM32-SPOOL-HPCO-MAX-CC-4TH_POS-STD
11341806
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spools
11341806
Product specifications
Characteristic | Value |
|---|---|
| Spool Interface | PVSKMS32 |
| Spool Option A | Tensionbar |
| Spool Option B | Plug |
| Product Category | Standard Part |
| Primer | Passivation - Transparent |
| Ex Application | Ex h I/II |
| Certification | ISO13849 Compliant |
| Activation Method | Electrical |
| Function in Neutral Position | Blocked w/o LS Dump |
| HPCO Config | HPCO CC |
| HPCO Flow | 200 |
| HPCO Spool Characteristic | Proportional HPCO |
| Manual Override Direction | Push |
| Marking | N/A |
| P2 Spool Characteristic | ON/OFF + Emergency |
| Product Type | PVSK Spool |
| Pump Configuration | Open Center/Closed Center |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |