
GEAR PUMP SHHARK GR2 FIXED DISPL
11342657
Model code: SHP2-017-R-E10-T80-F5-F4-P10-V-N-N-N00-N-S-0000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Low noise single stage
11342657
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SHP2 | shhark® low noise pump |
| B: Displacement | 017 | 16,7 cc |
| C: Rotation | R | Clockwise rotation |
| D: Mounting flange | E10 | Pilot Ø36,5+4 holes (01) |
| E: Shaft type | T80 | Tap.1:8-M12x1,25-Key 4 (BA |
| F: Inlet size | F5 | 3/4 GAS |
| G: Outlet size | F4 | 1/2 GAS |
| H: Rear cover | P10 | Pump Cover (P1) |
| I: Shaft seal | V | Viton |
| J: Sealing | N | NBR |
| K: Screws | N | Burnished screws |
| L: Valve settings | N00 | No valve |
| M: Marking type | N | Standard Marking |
| N: Marking position | S | Sticker on the body |
| O: Special features | 0000 | No special features |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |