Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.588 | |
| A dimension MM | 65.750 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-08-06H41TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.614 | |
| Drop dimension MM | 41.00 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.387 | |
| Hose cut off factor MM | 35.230 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 6.985 | |
| Product height in | 1.614 | |
| Product height mm | 40.996 | |
| Product length in | 2.588 | |
| Product length mm | 65.735 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.742 | |
| Product width mm | 18.847 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
