Fittings socket 03310-40 (RIGHT)

SOCKET-PERM,2P/40,CY

11344538


Tools

Product specifications

Characteristic
Value
Description
A dimension IN3.464
A dimension MM88.000
Angle shapeSTRAIGHTStraight
BrandWINNER BY DANFOSSWinner by Danfoss
Compatible hose ID IN2.500
Compatible hose ID MM63.500
Construction StyleCRIMPCrimp
End size 1-40-40
Finish platingZINC PLATINGZinc plating
Hose size-40-40
Inside diameter IN2.685
Inside diameter MM68.199
Product height in3.622
Product height mm91.999
Product length in3.464
Product length mm87.986
Product materialCARBON STEELCarbon steel
Product width in3.622
Product width mm91.999
SeriesWINNER 2-PIECEWinner 2-Piece