Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 2 Wire Braid |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 2.50 |
Inside diameter (mm) | 63.50 |
Outside diameter (inch) | 3.14 |
Outside diameter (mm) | 79.80 |
Series | FRAS 2SN |
Tube material | Nitrile (NBR) |