Danfoss logo
ANFO HOSE 19 MM-product-details

ANFO HOSE 19 MM

11346917

Alternate part number: T180019036


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)0.74
Inside diameter (mm)19.00
Outside diameter (inch)1.06
Outside diameter (mm)27.00
Tube materialPolyvinyl chloride (PVC)