Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF4521-1616-568 | |
| Complete connector | YES | Yes |
| Drop dimension IN | 1.811 | |
| Drop dimension MM | 46.0 | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End type 1 | MALE 1179-2 BSPP TYPE E (L) | Male 1179-2 BSPP type E (light duty) |
| End type 2 | MALE BARB | Male barb |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 41.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product serial name | FF4521 | FF4521 |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene propylene (EPDM) |
| Thread size 1 | G 1 | G 1 |
| Working pressure bar | 10 | |
| Working pressure psi | 145 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |