Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Chloroprene Blend (CR Blend) |
Inside diameter (inch) | 0.49 |
Inside diameter (mm) | 12.50 |
Outside diameter (inch) | 0.98 |
Outside diameter (mm) | 25.00 |
Tube material | Nitrile Blend (NBR Blend) |