Danfoss logo
SEL FUEL HOSE SAE J30 R7 4.5x10.5-product-details

SEL FUEL HOSE SAE J30 R7 4.5x10.5

11349350

Alternate part number: C445004042


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialChloroprene Blend (CR Blend)
Inside diameter (inch)0.18
Inside diameter (mm)4.50
Outside diameter (inch)0.41
Outside diameter (mm)10.50
Tube materialNitrile (NBR)