PVBS256-SPOOL-O999/F500/F500/O999-M-PVE
11349695
Model code: 0D-XX-E0-E0-XX-F-F-0-F-0-F-F-F-7-P-P-2-5-S-0-0-A-A-T-P-8-8-1-0-0-0-CS-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Work modules
11349695
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Primer | 0 | N/A |
| Spool Interface | 0D | PVB128/PVB256 |
| Product Category | 1 | Standard Part |
| Ex Application | 0 | N/A |
| Certification | CS | ISO13849 Compliant |
| A->T Control Type | F | Flow |
| A->T Flow Rate | XX | 999 |
| A->T Function in Neutral | F | Open (Full) |
| B->T Control Type | F | Flow |
| B->T Flow Rate | XX | 999 |
| B->T Function in Neutral | F | Open (Full) |
| Float Direction | 0 | N/A |
| Marking | 0 | N/A |
| Minimum Float Position | 0 | N/A |
| Nominal Diameter | S | Standard |
| Nominel Max Position A | A | 10 |
| Nominel Max Position B | A | 10 |
| P-> A Flow Rate | E0 | 500 |
| P-> B Flow Rate | E0 | 500 |
| P->A Control Type | F | Flow |
| P->B Control Type | F | Flow |
| Pilot Pressure Full Stroke | 5 | 5.0 bar |
| Pilot Pressure Neutral | 2 | 2.0 bar |
| Pressure Control P->A | 0 | N/A |
| Pressure Control P->B | 0 | N/A |
| Product type | SVS_SPOL | Spool |
| Spool Characteristic A | P | Progressive |
| Spool Characteristic B | P | Progressive |
| Spool Data | 0 | N/A |
| Spool Deadband | 7 | 1.7 |
| Spool Option A | T | Tensionbar |
| Spool Option B | P | Plug |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |