Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.270 | |
| A dimension MM | 83.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26791-12-10H96ZF | |
| Compatible hoses | EC110EC115EC118EC210EC215 | EC110 EC115 EC118 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4 | |
| Drop dimension MM | 96 | |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.930 | |
| Hose cut off factor MM | 49.000 | |
| Hose size | -10 | -10 |
| Product height in | 4.740 | |
| Product height mm | 120.500 | |
| Product length in | 3.940 | |
| Product length mm | 100.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
