Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| End Connection Type 1 | MALE ORFS | Male ORFS |
| End Dash Size 1 | -6 | -6 |
| Formed or Brazed End 1 | BRAZED | Brazed |
| Material Grade | SAE J525 | SAE J525 |
| Tube Material | CARBON STEEL | Carbon Steel |
| Tube OD 1 (inch) | 0.375 | |
| Tube Style | IMPERIAL | Imperial |
| Wall Thickness 1 (inch) | 0.035 |