Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11351465
TUBE NIPPLE ASSY, FC/6, CS
11351465
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11351465
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Material Grade
SAE J525
SAE J525
Tube Material
CARBON STEEL
Carbon Steel
Tube OD 1 (inch)
0.375
Tube Style
IMPERIAL
Imperial
Wall Thickness 1 (inch)
0.035