Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11351497
TUBE NIPPLE ASSY,FC/06,CS
11351497
Where to buy
Export PDF
Tools
Add to comparison
11351497
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Material Grade
SAE J525
SAE J525
Tube Material
CARBON STEEL
Carbon Steel
Tube OD 1 (inch)
0.375
Tube Style
IMPERIAL
Imperial
Wall Thickness 1 (inch)
0.035