Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 7.99 |
| Inside diameter (mm) | 203.00 |
| Outside diameter (inch) | 8.46 |
| Outside diameter (mm) | 215.00 |
| Series | SILOBAS DF Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |