Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 5.00 |
| Inside diameter (mm) | 127.00 |
| Outside diameter (inch) | 5.39 |
| Outside diameter (mm) | 137.00 |
| Series | SILOBAS DF Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |