Product specifications
Characteristic | Value |
|---|---|
| Color | Green |
| Construction | 4 Ply Pes Fab |
| Cover material | EPDM |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.81 |
| Outside diameter (mm) | 46.00 |
| Series | OSTRO Steel Mill Sp Cv |
| Tube material | EPDM |