Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | None / not applicable |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | DF | Pressure compensator |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Design number | 15 | per data spec. in D. table 15 |
| Disp adj options | 0 | Not applicable |
| Displacement | 180 | 180 ccm/rev |
| Electric motor type | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| IPM FRAME SIZE | PVX-180-15 DESIGN | PVX-180cc 15 design Pump |
| Main drive shaft end | 02 | ISO Spline |
| Main port | 1 | SAE Port Metric Bolts |
| Max displacement set | 0 | Max Disp Adj Screw |
| Model Code 1 | PVXS-180M04R0001R02SQVADF | |
| Model Code 2 | 000A0000000000000000015 | |
| Mounting Flange | 04 | ISO3019/2 160A2SW |
| Pilot oil filter | 0 | None |
| Position monitoring | 0 | Not applicable |
| Power control | 000 | Not applicable |
| Pressure control options | 0 | Inc Pilot Relief Valve and Remote Port for SP |
| Pump | P | Open loop pump |
| Rotation direction | R | Clockwise |
| Seal material | Q | FKM front bearing flushing + HP lubrication (was P before) |
| Series | X | X-series |
| Special feature | 000 | None |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | A | Primer jet black RAL 9005 |
| Thru drive options | 00 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Yoke displacement zone | A | Single side center A |
| Yoke position indicator | V | Visual indicator |