Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 6134 2A |
| Construction | 2 Spiral St Cord,Pes Fab |
| Cover material | Ethylene Propylene Rubber(EPM) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.26 |
| Outside diameter (mm) | 32.00 |
| Series | BUHAR SW D Steam Ct |
| Tube material | Ethylene Propylene Rubber(EPM) |