Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 1.93 |
| Outside diameter (mm) | 49.00 |
| Series | SELTEX R4-X SD Oil&Petr Ct |
| Tube material | Nitrile Blend (NBR Blend) |