Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 1403 TYPE 3 |
| Construction | 4 Ply Pes Fab |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 2.01 |
| Outside diameter (mm) | 51.00 |
| Series | EGE-25 D High Pr Water Ct |
| Tube material | Natural Rubber Blend(NR Blend) |