Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Styrene Butadiene (SBR Blend) |
Inside diameter (inch) | 5.98 |
Inside diameter (mm) | 152.00 |
Outside diameter (inch) | 6.37 |
Outside diameter (mm) | 162.00 |
Tech. Char for It.MDS MM & APO | X |
Tube material | Natural Rubber Blend(NR Blend) |