Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.26 |
| Outside diameter (mm) | 32.00 |
| Series | X-6000 |
| Tube material | Chloroprene (CR) |