Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 6 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Outside diameter (inch) | 2.26 |
| Outside diameter (mm) | 57.30 |
| Series | ARMADILLO R15 |
| Tube material | Chloroprene (CR) |