Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 4 Wire Spiral |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.51 |
Outside diameter (mm) | 38.40 |
Series | POWERSTREAM R13 |
Tube material | Nitrile (NBR) |