Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Orange |
| Compliances | ISO 3821 |
| Construction | 1 Textile Spiral |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.98 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.46 |
| Outside diameter (mm) | 37.00 |
| Series | URANUS D Welding Ct |
| Tube material | Nitrile Blend (NBR Blend) |