PVM141ER12GS2F000200001AB-0000
11352907
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PVM series code B pumps
11352907
Product specifications
Characteristic | Value |
|---|---|
| CODE TITLE | PVM - REFER LONG DESCRIPTION |
| DISPLACEMENT | 141 - REFER LONG DESCRIPTION |
| VALVE PLATE | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 12 - REFER LONG DESCRIPTION |
| Mounting flange | G - REFER LONG DESCRIPTION |
| MAIN PORT LOCATION | SIDE |
| PORT OPTIONS | 2 - REFER LONG DESCRIPTION |
| CONTROL | F - REFER LONG DESCRIPTION |
| PRESSURE COMP SETTING | NONE |
| FLOW COMP SETTING | 20 - REFER LONG DESCRIPTION |
| POWER CONTROL SETTING | NONE |
| AUXILIARY MOUNTING | 1 - REFER LONG DESCRIPTION |
| PAINT | BLACK [DEFAULT] |
| DESIGN CODE | B |
| DIFFERENTIATOR | - |
| PUMP SPECIAL FEATURES | 00 - REFER LONG DESCRIPTION |
| COMPENSATOR SPECIAL FEATURES | NONE |
| CUSTOMER IDENTIFICATION | NONE |
| Brand | Vickers by Danfoss |
| IPM FRAME SIZE | PVM Code B 141cc Pump |
| Model Code 1 | PVM141ER12GS2F000200001AB-0000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |