Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE J30 R7 |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.18 |
| Inside diameter (mm) | 4.50 |
| Outside diameter (inch) | 0.41 |
| Outside diameter (mm) | 10.50 |
| Product length m | 100.000 |
| Series | J30 R7 D Oil&Petr Ct |
| Tube material | Nitrile (NBR) |