Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | TS 8507 |
| Construction | 1 Textile Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.28 |
| Outside diameter (mm) | 32.60 |
| Series | GORDION |
| Tube material | Polyvinyl chloride (PVC) |